TPS61196EVM-600의 주요 특징
- Multi-channel
- Adaptive Boost output for LED voltage
- Independent PWM dimming for Each String
TPS61196EVM-600에 대한 설명
The Texas Instruments TPS61196EVM-600 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS61196 , which are multi-channel WLED drivers providing highly integrated solutions for LCD TV backlight. The EVM is designed to operate from an input voltage source ranging from 10V-30 V, and provides a 787mA output current for 6-channel LEDs.