TPS62065-67EVM-347의 주요 특징
- 3MHz switching frequency
- VIN range from 2.3V to 6V
- 3 MHz Fixed Frequency Operation
- Power Save Mode
- Fixed Frequency PWM Mode
- Power Good Output
- Output Voltage accuracy in PWM mode ±1.5%
- Output discharge function
- Fixed output voltage options
- Typ. 18 μA Quiescent current
- 100% Duty Cycle for Lowest Dropout
- Voltage positioning
- Clock dithering
- Features less than 22mm2 solution size
TPS62065-67EVM-347에 대한 설명
The TPS62065-67EVM-347 is a fully assembled and tested circuit for evaluating the TPS62065 and TPS62067 2A Step-Down Converter.