TPS62085EVM-169의 주요 특징
- 2.5V to 6V Input Voltage Range
- 3A Output Current
- 62 sq. mm solution size
Related Terms
- DC-DC converter IC
- DC/DC Converters
- DC-DC converter circuits
TPS62085EVM-169에 대한 설명
The TPS62085EVM-169 is designed to help the user easily evaluate and test the operation and functionality of the TPS62085. The EVM converts a 2.5-V to 6-V input voltage to a regulated 1.2-V output voltage that delivers 3 A. The TPS62085 enables a very small total solution size of 62 sq. mm.