TPS62130EVM-505에 대한 설명
- Related Terms:
- Synchronous Step Down DC-DC Converter
- DC to DC Step Down Converter
- Buck DC DC Converter
The TPS62130EVM-505 (HPA505-001) uses the TPS62130 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62130 is a 3-A, synchronous, step-down converter in a 3x3-mm, 16-pin QFN package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the Texas Instruments TPS62130, TPS62140, and TPS62150 evaluation modules (EVM). These EVMs are designed to help the user easily evaluate and test the operation and functionality of the TPS62130, TPS62140, and TPS62150. This user’s guide includes setup instructions for the hardware, printed-circuit board layouts for the EVMs, a schematic diagram, a bill of materials, and test results for the EVMs