TPS62184EVM-581의 주요 특징
- Automatic Efficiency Enhancement (AEE™)
- 4V-17V Input Voltage Range
- 6-A Continuous Output Current
- Output Voltage adjustable between 0.9V and 3.5V
- 99 mm² solution size
TPS62184EVM-581에 대한 설명
The TPS62184EVM-581 (PWR581-002) facilitates the evaluation of the TPS62184 6-A, 2-phase buck converter. The EVM outputs a 1.8-V output voltage from input voltages between 4V and 17V. The TPS62184 features Automatic Efficiency Enhancement (AEE™) to deliver efficiencies in excess of 90% across the load current range. The small solution size (99 mm²) and low profile possible enable a very dense power solution in tablets, Solid State Drives (SSDs), and other portable devices.