TPS62736EVM-205의 주요 특징
- Input operating range of 2 V – 5.5 V
- Output voltage and current of 1.8V and 50mA
- User adjustable output voltage via resistors
Related Term:
TPS62736EVM-205에 대한 설명
Programmable Output Nanopower Buck Converter with 50mA Load Evaluation Module Board
The TPS62736 is a highly integrated Nanopower buck converter solution that is well suited for meeting the special needs of ultra low power applications such as energy harvesting. The TPS62736 evaluation module (EVM) facilitates evaluation of this buck converter.