TPS62826EVM-794의 주요 특징
- 2.4-V to 5.5-V input voltage range
- 1.8-V output voltage (adjustable) with 1% accuracy
- 3-A output current
- Up to 97% efficiency
- 1-mm maximum solution height
- 4-μA operating quiescent current
- 31-mm² total solution size
- Pin-to-pin 2-A, 3-A, 4-A devices (TPS62825/6/7)
TPS62826EVM-794에 대한 설명
The TPS62826EVM-794 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62826 DCS-Control step-down buck converter. The EVM converts a 2.4-V to 5.5-V input voltage to a 1% accuracy regulated output voltage of 1.8 V at up to 3-A output current, with a maximum solution height of 1 mm. The TPS62826 comes in a small 1.5 x 1.5 mm² QFN package and is a highly efficient and small solution for point-of-load (POL) converters in all types of equipment, such as solid state drives (SSDs), computing, and factory automation.