TPS63700EVM-139의 주요 특징
- Input Voltage: 2.7 V to 5.5 V
- Output Voltage: adjustable -2 V to -15 V
- Output Current: 360 mA (max)
- Switch Current Limit: 1000 mA (typ)
- Efficiency at Negative Output Rail: 84% (max)
- Package: 3x3 QFN-10
- 1.4-MHz Fixed Frequency PWM Operation (typ)
- Over Voltage Protection up to -19 V
- 1.5-uA Shutdown Current
TPS63700EVM-139에 대한 설명
The TPS63700EVM-139 is an evaluation tool for the TPS63700 Inverting DC/DC Converter. It can generate a negative output voltage as low as -15 V with output currents up to 360 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 84%, the device is ideal for portable battery-powered equipment. The device can be connected either to a Li-ion battery, to 3-cell NiMH/NiCd or 3.3 V or 5 V supply rails.