TPS63710EVM-811의 주요 특징
- Low 1/f Noise Design
- 3.1V to 14V Input Voltage Range
- -1.8V Output Voltage
- 1A of Output Current
TPS63710EVM-811에 대한 설명
The TPS63710EVM-811 evaluation module (EVM) facilitates the evaluation of the TPS63710 low noise, 1-A inverting buck converter. The EVM produces a -1.8-V output voltage at up to 1-A of output current from input voltages between 3.1 V and 14 V. The TPS63710 operates in forced PWM mode with a special low 1/f noise circuit to cleanly supply sensitive analog circuits, such as data converters.