TPS65131EVM-839의 주요 특징
- 2.7 V to 5.5 V input voltage range
- Dual adjustable output voltages
- Independent enable inputs for power-up and power-down sequencing
- Power-save mode for high efficiency at low load currents
TPS65131EVM-839에 대한 설명
The TPS65131EVM-839 is an evaluation tool for the TPS65131 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LCD or OLED displays. The evaluation module can accept input voltages in range of 2.7 V to 5.5 V and delivers by default 8 V and -5 V on its outputs. Other output voltages (up to 15 V and down to -15 V) can be adjusted easily by changing the resistor feedback networks.