TPS65262EVM-619의 주요 특징
- Operating Input Voltage Range 4.5V to 18 V
- Feedback Reference Voltage 0.6V±1%
- Maximum Continuous Output Current 3A/1A/1A
- Clock Frequency fixed 600kHz
- Integrated Dual LDO with Maximum Continuous Output Current 200mA/100mA
- Dedicated Enable Pins for Each Buck
- Automatic Power-up/Power-down Sequence
- Pulse Skipping Mode at Light Load
- Output Voltage Power Good Indicator
- Thermal Overloading Protection
- 32-pin QFN (RHB) 5mm X 5mm Package
TPS65262EVM-619에 대한 설명
The TPS65262EVM-619 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65262. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.