TPS65281-1EVM의 주요 특징
- Input Voltage Range: 2.5 V to 6.5 V
- Adjustable Current Limit
- Over Current Auto-Recovery
- Reverse Input-Output Voltage Protection
- Built-in Soft Start
- Adjustable Switching Frequency
TPS65281-1EVM에 대한 설명
The Texas Instruments TPS65281-1EVM evaluation module (EVM) helps designers evaluate the performance of the TPS65218-1 Precision Adjustable Current Limited Power Distribution Switch. The TPS65281-1 incorporates an N-channel back-to-back power MOSFET switch and a monolithic buck converter. The device provides a total power distribution solution for digital TV, set-top boxes, tablet PC, VOIP phones and other applications.