TPS65310AEVM의 주요 특징
- Battery Voltage VBAT: 4.8 to 36V
- Junction Temp Range: -40C to 150C
- 5 output voltages
- Support safety applications
TPS65310AEVM에 대한 설명
The TPS65310AEVM evaluation modules (EVM) helps engineers evaluate the operation and performance of the TPS65310A-Q1 power supply IC for safety applications. The EVM contains the TPS65310A-Q1 and circuitry for basic operation. It has an on board USB-to-SPI interface but can also run without it or with a different SPI interface, for example, from an MCU supplied to the EVM.
The TPS65310A-Q1 is a power-management unit, meeting the requirements of DSP-controlled automotive systems (for example, Advanced Driver Assistance Systems). With its integration of commonly used features it helps to significantly reduce board space and system costs.