TPS78225EVM-445의 주요 특징
- Low IQ: 1µA
- 150mA, Low-Dropout Regulator
- Low-Dropout at +25°C, 130mV at 150mA
- Low-Dropout at +85°C, 175mV at 150mA
- 3% Accuracy Over Load/Line/Temperature
- Stable with a 1.0µF Ceramic Capacitor
- Thermal Shutdown and Overcurrent Protection
- CMOS Logic Level-Compatible Enable Pin
TPS78225EVM-445에 대한 설명
The TPS78225EVM-445 facilitates evaluation of the TPS78225 single fixed output low dropout linear regulator.