TPS78601DRBEVM의 주요 특징
- 1.5A Low-Dropout Regulator with Enable
- High PSRR (49 dB at 10 kHz)
- Fast Start-Up Time (50µs)
- Stable with a 1µF Ceramic Capacitor
- Excellent Load/Line Transient Response
- 3 × 3 SON PowerPAD™, 6-Pin SOT223 and 5-Pin DDPAK Package
TPS78601DRBEVM에 대한 설명
The TPS78601DRBEVM is a fully assembled and tested circuit for evaluating the TPS78601 low-dropout (LDO) low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.