TPS7A7002EVM-065의 주요 특징
- Input Voltage as low as 1.425V
- 250mV dropout @ 3A
- Adjustable output from 0.5V to 6.0V
- Protections: current limit and thermal shutdown
- Enable Pin
- 1µA quiescent current in shutdown
- Full industrial temperature range
- Available in SOIC-8 package, fully RoHS compliant
TPS7A7002EVM-065에 대한 설명
The Texas Instruments TPS7A7002EVM-065 Evaluation Module (EVM) and reference design demonstrates the proper operation of a very low input, very low dropout, 3A regulator with Enable.