TPS7A8701EVM-852의 주요 특징
- Low Dropout: 100 mV at 500 mA
- 1% (max) Accuracy Over Line, Load, and Temperature
- Dual LDO
- Adjustable Output Voltage Range: 0.8 V to 5.2 V
- High Power-Supply Ripple Rejection: 40 dB at 100 kHz
TPS7A8701EVM-852에 대한 설명
The TPS7A8701EVM-852 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A87, dual 500-mA low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 500mA per channel.