TPS7H4010EVM의 주요 특징
- Radiation-hardened 6-A point-of-load (POL) buck converter for space applications
- Input range from 3.5 V to 32 V
- Output of up to 6 A
- Space-enhanced plastic (SEP)
TPS7H4010EVM에 대한 설명
The TPS7H4010 evaluation module (EVM) demonstrates how the TPS7H4010-SEP buck converter can provide a regulated power rail capable of load current up to 6 A to support typical satellite power applications.