TPS82130EVM-720의 주요 특징
- 42 mm² total solution size
- 3A Output Current
- 3V to 17V Input Voltage Range
- 1.8V Output Voltage
TPS82130EVM-720에 대한 설명
The TPS82130EVM-720 is designed to help the user easily evaluate and test the operation and functionality of the TPS82130 power module. The EVM converts a 3-V to 17-V input voltage to a 1.8-V regulated output voltage at up to 3A of output current. The TPS82130 includes the IC and inductor to achieve a total solution size of 42 mm².