TPS92560MR16BSTEVM Simple LED Driver for MR16 and AR111 Applications Evaluation Module Board angled board image

TPS92560MR16BSTEVM

MR16 및 AR111 애플리케이션용 간단한 LED 드라이버 평가 모듈 보드

가격

수량 가격
+

TPS92560MR16BSTEVM의 주요 특징

  • To drive LEDs using a typical 12VDC, 12VAC(50/60Hz) or an electronic transformer

TPS92560MR16BSTEVM에 대한 설명

Simple LED Driver for MR16 and AR111 Applications Evaluation Module Board

This EVM contains Texas Instruments' TPS92560 IC configured as a boost LED driver solution for MR16 applications. This EVM can deliver up to 12W output power with a typical 12VAC (50Hz/60Hz) power source. The TPS92560MR16BSTEVM is ideal for typical MR16 or AR111 applications that require high compatibility to different power sources.

가격

수량 가격
+