UCC27212EVM-328의 주요 특징
- High performance driver with half bridge power MOSFETs
- Ability to test almost all datasheet parameters
- Ability to compare performance of various drivers in the same family
- Ability to easily configure converter topolgy such as synchronous buck converter
UCC27212EVM-328에 대한 설명
UCC272XXEVM-328 is designed for evaluating UCC27212DPR, which is a half bridge gate driver with 3.7-A source and 4.5-A sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide.