Product details

Features Click/Pop noise reduction Haptic actuator type Piezo Input signal Analog Output voltage (max) (V) 5.4 Shutdown current (ISD) (µA) 0.01 Boost voltage (max) (V) 5.4 Vs (max) (V) 4.5 Vs (min) (V) 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Features Click/Pop noise reduction Haptic actuator type Piezo Input signal Analog Output voltage (max) (V) 5.4 Shutdown current (ISD) (µA) 0.01 Boost voltage (max) (V) 5.4 Vs (max) (V) 4.5 Vs (min) (V) 2 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25

  • Integrated Charge Pump
  • Bridge-tied Load Output
  • High PSRR
  • I 2 C Volume and Mode Control
  • Reset Input
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Minimum external components
  • Micro-power shutdown
  • Available in space-saving 16-bump µSMD package

  • Integrated Charge Pump
  • Bridge-tied Load Output
  • High PSRR
  • I 2 C Volume and Mode Control
  • Reset Input
  • Advanced Click-and-Pop Suppression
  • Low Supply Current
  • Minimum external components
  • Micro-power shutdown
  • Available in space-saving 16-bump µSMD package

  • The LM48823 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones, where board space is at a premium. The LM48823 charge pump allows the device to deliver 5.4VRMS from a single 4.2V supply.

    The LM48823 features high power supply rejection ratio (PSRR), 93dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.0V to 4.5V. The LM48823 features an active low reset input that reverts the device to its default state. Additionally, the LM48823 features a 32-step I 2C volume control. The low power Shutdown mode reduces supply current consumption to 0.01µA.

    The LM48823’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48823 is available in an ultra-small 16-bump micro SMD package (2mmx2mm).


    Key Specifications

    Output Voltage at VDD = 4.2V,  RL = 2.2µF + 15Ω THD+N 1% 5.4VRMS (typ)
    Quiescent Power Supply Current  at 4.2V 3.3mA (typ)
    PSRR at 217Hz 93dB (typ)
    Shutdown current 0.01μA (typ)

    The LM48823 is a single supply, mono, ceramic speaker driver with an integrated charge-pump, designed for portable devices, such as cell phones, where board space is at a premium. The LM48823 charge pump allows the device to deliver 5.4VRMS from a single 4.2V supply.

    The LM48823 features high power supply rejection ratio (PSRR), 93dB at 217Hz, allowing the device to operate in noisy environments without additional power supply conditioning. Flexible power supply requirements allow operation from 2.0V to 4.5V. The LM48823 features an active low reset input that reverts the device to its default state. Additionally, the LM48823 features a 32-step I 2C volume control. The low power Shutdown mode reduces supply current consumption to 0.01µA.

    The LM48823’s superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM48823 is available in an ultra-small 16-bump micro SMD package (2mmx2mm).


    Key Specifications

    Output Voltage at VDD = 4.2V,  RL = 2.2µF + 15Ω THD+N 1% 5.4VRMS (typ)
    Quiescent Power Supply Current  at 4.2V 3.3mA (typ)
    PSRR at 217Hz 93dB (typ)
    Shutdown current 0.01μA (typ)

    Download

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 1
    Top documentation Type Title Format options Date
    * Data sheet Mono, Bridge-Tied Load, Ceramic Speaker Driver w/I2C Volume Control and Reset datasheet (Rev. E) 08 Oct 2010

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​