LM49153

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface I2C Output power (W) 1.35 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Control interface I2C Output power (W) 1.35 Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 THD + N at 1 kHz (%) 0.02 Load (min) (Ω) 8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFQ) 25 4.84 mm² (— mm × — mm)
  • Class G Ground Referenced Headphone Outputs
  • High Efficiency Class D Amplifier with Spread Spectrum
  • No Clip
  • Speaker Protection
  • Noise Gate
  • I2C Volume and Mode Control
  • Advanced Click-and-Pop Suppression
  • Micro-Power Shutdown

Key Specifications

  • Class G Headphone Amplifier,
    HPVDD = 1.8V, RL = 32Ω
    • IDDQHP, 1.2mA (Typ)
    • POUT, THD+N ≤ 1%, 25mW (Typ)
    • HP VOS, 0.5mV (Typ)
  • Mono Class D Speaker Amplifier,
    RL = 8Ω, THD+N < 1%
    • POUT, LSVDD = 5.0V, 1.35W (Typ)
    • POUT, LSVDD = 3.6V, 680mW (Typ)
    • Efficiency 88% (Typ)

All trademarks are the property of their respective owners.

  • Class G Ground Referenced Headphone Outputs
  • High Efficiency Class D Amplifier with Spread Spectrum
  • No Clip
  • Speaker Protection
  • Noise Gate
  • I2C Volume and Mode Control
  • Advanced Click-and-Pop Suppression
  • Micro-Power Shutdown

Key Specifications

  • Class G Headphone Amplifier,
    HPVDD = 1.8V, RL = 32Ω
    • IDDQHP, 1.2mA (Typ)
    • POUT, THD+N ≤ 1%, 25mW (Typ)
    • HP VOS, 0.5mV (Typ)
  • Mono Class D Speaker Amplifier,
    RL = 8Ω, THD+N < 1%
    • POUT, LSVDD = 5.0V, 1.35W (Typ)
    • POUT, LSVDD = 3.6V, 680mW (Typ)
    • Efficiency 88% (Typ)

All trademarks are the property of their respective owners.

The LM49153 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of Texas Instruments' PowerWise family of products, the LM49153 combines an earpiece switch, a high efficiency 25mW class G headphone amplifier, and a high efficiency 1.35W class D loudspeaker into a single device.

The headphone amplifiers feature Texas Instruments' class G ground referenced architecture that creates a ground-referenced output with dynamic supply rails for optimum efficiency. The class D amplifier features an ALC (Automatic Level Control) with a noise gate that provides both no-clip and speaker protection.

Mode selection, shutdown control, and volume are controlled through an I2C compatible interface.

Click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49153 is available in an ultra-small 25-bump 0.4mm pitch DSBGA package (2.30mm x 2.42mm).

The LM49153 is a fully integrated audio subsystem designed for portable handheld applications such as cellular phones. Part of Texas Instruments' PowerWise family of products, the LM49153 combines an earpiece switch, a high efficiency 25mW class G headphone amplifier, and a high efficiency 1.35W class D loudspeaker into a single device.

The headphone amplifiers feature Texas Instruments' class G ground referenced architecture that creates a ground-referenced output with dynamic supply rails for optimum efficiency. The class D amplifier features an ALC (Automatic Level Control) with a noise gate that provides both no-clip and speaker protection.

Mode selection, shutdown control, and volume are controlled through an I2C compatible interface.

Click and pop suppression eliminates audible transients on power-up/down and during shutdown. The LM49153 is available in an ultra-small 25-bump 0.4mm pitch DSBGA package (2.30mm x 2.42mm).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Mono Audio w/Class G Headphone Amp, Class D Spkr Amp, Noise Gate & Spkr Protect datasheet (Rev. C) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YFQ) 25 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos