Home Power management Linear & low-dropout (LDO) regulators

LM723C-MIL

ACTIVE

150 mA Adjustable Output Linear Regulator / LDO

Product details

Rating Military Vin (max) (V) 40 Vin (min) (V) 9.5 Iout (max) (A) 0.15 Output options Adjustable Output Vout (max) (V) 37 Vout (min) (V) 2 Noise (µVrms) 86 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) 0 to 70
Rating Military Vin (max) (V) 40 Vin (min) (V) 9.5 Iout (max) (A) 0.15 Output options Adjustable Output Vout (max) (V) 37 Vout (min) (V) 2 Noise (µVrms) 86 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 66 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) 0 to 70
TO-CAN (LME) 10 80.2816 mm² (8.96 mm × 8.96 mm)
  • 150 mA Output Current Without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

  • 150 mA Output Current Without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

The LM723/LM723C is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723/LM723C is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

The LM723C is identical to the LM723 except that the LM723C has its performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.

The LM723/LM723C is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723/LM723C is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

The LM723C is identical to the LM723 except that the LM723C has its performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.

Download
Other devices and data sheet

Other device variants can also be found in the  LM723C product page

This data sheet applies to both  LM723C and  LM723C-MIL

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM723/LM723C Voltage Regulator datasheet (Rev. C) Apr 9, 2013

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​