Home Power management Linear & low-dropout (LDO) regulators

LP2957A

ACTIVE

250-mA, 30-V, low-dropout voltage regulator with high accuracy & power good

Product details

Rating Catalog Vin (max) (V) 30 Vin (min) (V) -20 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 320 PSRR at 100 KHz (dB) 14 Iq (typ) (mA) 0.15 Features Enable, Power good Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 30 Vin (min) (V) -20 Iout (max) (A) 0.25 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 5 Fixed output options (V) 5 Noise (µVrms) 320 PSRR at 100 KHz (dB) 14 Iq (typ) (mA) 0.15 Features Enable, Power good Thermal resistance θJA (°C/W) 60 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 470 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² (10.16 mm × 15.24 mm) TO-220 (NDH) 5 86.0552 mm² (10.16 mm × 8.47 mm)
  • 5V Output within 1.4% Over Temperature (A Grade)
  • Easily Programmed for Snap-On/Snap-Off Output
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Input-Output Voltage Required for Regulation
  • Reverse Battery Protection
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Error Flag Signals when Output is out of Regulation

All trademarks are the property of their respective owners.

  • 5V Output within 1.4% Over Temperature (A Grade)
  • Easily Programmed for Snap-On/Snap-Off Output
  • Ensured 250 mA Output Current
  • Extremely Low Quiescent Current
  • Low Input-Output Voltage Required for Regulation
  • Reverse Battery Protection
  • Extremely Tight Line and Load Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Error Flag Signals when Output is out of Regulation

All trademarks are the property of their respective owners.

The LP2957 is a 5V micropower voltage regulator with electronic shutdown, error flag, very low quiescent current (150 µA typical at 1 mA load), and very low dropout voltage (470 mV typical at 250 mA load current).

Output can be wired for snap-on/snap-off operation to eliminate transition voltage states where µP operation may be unpredictable.

Output crowbar (50 mA typical pull-down current) will bring down the output quickly when the regulator snaps off or when the shutdown function is activated.

The part has tight line and load regulation (0.04% typical) and low output temperature coefficient (20 ppm/°C typical).

The accuracy of the 5V output is ensured at room temperature and over the full operating temperature range.

The LP2957 is available in the five-lead TO-220 and DDPAK/TO-263 packages.

The LP2957 is a 5V micropower voltage regulator with electronic shutdown, error flag, very low quiescent current (150 µA typical at 1 mA load), and very low dropout voltage (470 mV typical at 250 mA load current).

Output can be wired for snap-on/snap-off operation to eliminate transition voltage states where µP operation may be unpredictable.

Output crowbar (50 mA typical pull-down current) will bring down the output quickly when the regulator snaps off or when the shutdown function is activated.

The part has tight line and load regulation (0.04% typical) and low output temperature coefficient (20 ppm/°C typical).

The accuracy of the 5V output is ensured at room temperature and over the full operating temperature range.

The LP2957 is available in the five-lead TO-220 and DDPAK/TO-263 packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LP2957/LP2957A 5V Low-Dropout Regulator for µP Applications datasheet (Rev. C) Apr 4, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-263 (KTT) 5 Ultra Librarian
TO-220 (NDH) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos