SoundPlus ™ со сверхнизким уровнем шума и искажений, операционный усилитель звука Burr-Brown ™

Product details

There are no parameters available for this product.
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra-low noise:
    • Voltage noise: 2.9 nV/√Hz at 10 kHz
    • Current noise: 6 fA/√Hz at 1 kHz
  • Low distortion:
    • 0.000029% (–131 dB) at 1 kHz
    • 0.000035% (–129 dB) at 20 kHz
  • High open-loop gain: 150 dB
  • High output current: 100 mA
  • Low input bias current: 10 pA
  • Slew rate: 24 V/µs
  • Gain bandwidth product: 53 MHz
  • Rail-to-rail output
  • Wide supply range: ±2.25 V to ±18 V or 4.5 V to 36 V
  • Quiescent current: 3.9 mA per channel
  • Ultra-low noise:
    • Voltage noise: 2.9 nV/√Hz at 10 kHz
    • Current noise: 6 fA/√Hz at 1 kHz
  • Low distortion:
    • 0.000029% (–131 dB) at 1 kHz
    • 0.000035% (–129 dB) at 20 kHz
  • High open-loop gain: 150 dB
  • High output current: 100 mA
  • Low input bias current: 10 pA
  • Slew rate: 24 V/µs
  • Gain bandwidth product: 53 MHz
  • Rail-to-rail output
  • Wide supply range: ±2.25 V to ±18 V or 4.5 V to 36 V
  • Quiescent current: 3.9 mA per channel

The OPA1655 and OPA1656 (OPA165x) are Burr-Brown™ op amps designed specifically for audio and industrial applications, where maintaining signal fidelity is crucial. The FET-input architecture achieves a low 2.9‑nV/√Hz voltage noise density and 6‑fA/√Hz current noise density, allowing for very-low noise performance in a wide variety of circuits. The high bandwidth and high open-loop-gain design of the OPA165x delivers a low distortion of 0.000035% (–129 dB) at 20 kHz, and improves audio signal fidelity across the full audio bandwidth. These devices also feature excellent output current drive capability, offering rail-to-rail output swing to within 250 mV of the power supplies with a 2‑kΩ load, and can deliver 100 mA of output current.

The OPA165x operate over a very wide supply range of ±2.25 V to ±18 V or (4.5 V to 36 V) on 3.9 mA of supply current to accommodate the power-supply constraints of many types of audio products. The temperature range is specified from –40°C to +125°C.

The OPA1655 and OPA1656 (OPA165x) are Burr-Brown™ op amps designed specifically for audio and industrial applications, where maintaining signal fidelity is crucial. The FET-input architecture achieves a low 2.9‑nV/√Hz voltage noise density and 6‑fA/√Hz current noise density, allowing for very-low noise performance in a wide variety of circuits. The high bandwidth and high open-loop-gain design of the OPA165x delivers a low distortion of 0.000035% (–129 dB) at 20 kHz, and improves audio signal fidelity across the full audio bandwidth. These devices also feature excellent output current drive capability, offering rail-to-rail output swing to within 250 mV of the power supplies with a 2‑kΩ load, and can deliver 100 mA of output current.

The OPA165x operate over a very wide supply range of ±2.25 V to ±18 V or (4.5 V to 36 V) on 3.9 mA of supply current to accommodate the power-supply constraints of many types of audio products. The temperature range is specified from –40°C to +125°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos