Двойной звуковой операционный усилитель SoundPlus™ с низким уровнем шума (3,3 нВ/rtHz) и искажением

Product details

There are no parameters available for this product.
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low noise: 3.3nV/√Hz at 1kHz
  • Low distortion: 0.00006% at 1kHz
  • Low quiescent current: 1.5mA per channel
  • Slew rate: 17V/µs
  • Wide gain bandwidth: 22MHz (G = +1)
  • Unity gain stable
  • Rail-to-rail output
  • Wide supply range:±1.5V to ±18V or 3V to 36V
  • Dual and quad versions available
  • Small package sizes: Dual: SOIC-8 and VSSOP-8Quad: SOIC-14 and TSSOP-14
  • Low noise: 3.3nV/√Hz at 1kHz
  • Low distortion: 0.00006% at 1kHz
  • Low quiescent current: 1.5mA per channel
  • Slew rate: 17V/µs
  • Wide gain bandwidth: 22MHz (G = +1)
  • Unity gain stable
  • Rail-to-rail output
  • Wide supply range:±1.5V to ±18V or 3V to 36V
  • Dual and quad versions available
  • Small package sizes: Dual: SOIC-8 and VSSOP-8Quad: SOIC-14 and TSSOP-14

The dual OPA1662 and quad OPA1664 (OPA166x) series of bipolar-input SoundPlus™ audio operational amplifiers achieve a low 3.3nV/√Hz noise density with an ultra-low distortion of 0.00006% at 1kHz. The OPA166x series of op amps offer rail-to-rail output swing to within 600mV with 2kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30mA.

These devices operate over a very wide supply range of ±1.5V to ±18V, or 3V to 36V, on only 1.5mA of supply current per channel. The OPA166x op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA166x are specified from –40°C to +85°C.

The dual OPA1662 and quad OPA1664 (OPA166x) series of bipolar-input SoundPlus™ audio operational amplifiers achieve a low 3.3nV/√Hz noise density with an ultra-low distortion of 0.00006% at 1kHz. The OPA166x series of op amps offer rail-to-rail output swing to within 600mV with 2kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30mA.

These devices operate over a very wide supply range of ±1.5V to ±18V, or 3V to 36V, on only 1.5mA of supply current per channel. The OPA166x op amps are unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.

These devices also feature completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.

The OPA166x are specified from –40°C to +85°C.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos