SN54LS02

ACTIVE

Product details

Technology family LS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 0.4 IOH (max) (mA) -8 Output type Push-Pull Input type Bipolar Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 35 Rating Military Operating temperature range (°C) -55 to 125
Technology family LS Number of channels 4 Inputs per channel 2 IOL (max) (mA) 0.4 IOH (max) (mA) -8 Output type Push-Pull Input type Bipolar Features High speed (tpd 10-50ns) Data rate (max) (Mbps) 35 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² (— mm × — mm) LCCC (FK) 20 79.0321 mm² (— mm × — mm) CFP (W) 14 58.023 mm² (— mm × — mm)
  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

These devices contain four independent 2-input-NOR gates.

The SN5402, SN54LS02, and SN54S02 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7402, SN74LS02, and SN74S02 are characterized for operation from 0°C to 70°C.

 

These devices contain four independent 2-input-NOR gates.

The SN5402, SN54LS02, and SN54S02 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7402, SN74LS02, and SN74S02 are characterized for operation from 0°C to 70°C.

 

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CD74HC02 ACTIVE 4-ch, 2-input, 2-V to 6-V 5.2 mA drive strength NOR gate Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Quadruple 2-Input Positive-NOR Gates datasheet Mar 1, 1988

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​