Product details

Technology family LV-A Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Catalog Supply current (max) (µA) 20
Technology family LV-A Number of channels 1 Operating temperature range (°C) -40 to 125 Rating Catalog Supply current (max) (µA) 20
VQFN (RGY) 16 14 mm² (4 mm × 3.5 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm) SSOP (DB) 16 48.36 mm² (6.2 mm × 7.8 mm) TVSOP (DGV) 16 23.04 mm² (3.6 mm × 6.4 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)
  • VCC operation of 2 V to 5.5 V
  • Maximum tpd of 9.5 ns at 5 V
  • Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • VCC operation of 2 V to 5.5 V
  • Maximum tpd of 9.5 ns at 5 V
  • Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot) >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV138A device is 3-line to 8-line decoders/demultiplexers designed for 2 V to 5.5 V VCC operation.

The conditions at the binary-select inputs (A0, A1, A2) and the three enable inputs (G2, G0, G1) select one of eight output lines. The two active-low (G0, G1) and one active-high (G2) enable inputs reduce the need for external gates or inverters when expanding.

The SN74LV138A device is 3-line to 8-line decoders/demultiplexers designed for 2 V to 5.5 V VCC operation.

The conditions at the binary-select inputs (A0, A1, A2) and the three enable inputs (G2, G0, G1) select one of eight output lines. The two active-low (G0, G1) and one active-high (G2) enable inputs reduce the need for external gates or inverters when expanding.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HC165B-EP ACTIVE Enhanced product eight-bit parallel-load shift registers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AHC165 ACTIVE 8-bit 2-V to 5.5-V parallel-in/serial-out shift register Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LV138A 3-Line to 8-Line Decoders or Demultiplexers datasheet (Rev. N) PDF | HTML Mar 15, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LV138A IBIS Model

SCEM129.ZIP (16 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos