NEW

TAS6754-Q1

ACTIVE

Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TAS67524-Q1 ACTIVE Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation TAS67524-Q1 is our newest and improved version of this device

Product details

Output power (W) 50 Power stage supply (max) (V) 19 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features 1L modulation, Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 35 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 50 Power stage supply (max) (V) 19 Power stage supply (min) (V) 4.5 Speaker channels (max) 4 Features 1L modulation, Current sense, Low latency, real-time load diagnostics, thermal pad up Audio input type Digital Input Control interface I2C Switching frequency (max) (Hz) 2000000 Output noise voltage (µV) 35 Sampling rate (max) (Hz) 192000 Rating Automotive Operating temperature range (°C) -40 to 125
HSSOP (DKQ) 56 190.647 mm² 18.42 x 10.35
  • AEC-Q100 qualified for Automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 19V supply voltage, 40V load dump
    • Low latency path reducing group delay by >70% at 48kHz
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
  • 1L Modulation
    • Requires only one inductor per channel saving four inductors vs a traditional design
    • Lower system component cost for inductors
    • Smaller PCB footprint
  • Audio Performance
    • THD+N 0.03% (4Ω, 1W, 1kHz)
    • Output noise: 35µVRMS at 14.4V, A-weighting
    • Efficiency > 87% @ 4×25W, 4Ω, 14.4V
  • Output current sensing by channel via I2S or TDM
    • No external circuitry needed
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load and shorted load detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel via I2S or 4-16 channel via TDM
    • Input sample rates: 44.1, 48, 96, 192kHz
  • Audio outputs
    • 4 channel bridge-tied load (BTL)
    • 2MHz output switching frequency
    • 4×30W (4Ω, 14.4V, 1kHz, 10% THD+N)
    • 4×50W (2Ω, 14.4V, 1kHz, 10% THD+N)
  • Advanced spread-spectrum and selectable phase offset
  • Protection and Monitoring
    • Cycle-by-cycle current limiting
    • Output short protection
    • Clip detection with configurable thresholds
    • Thermal foldback and PVDD foldback
    • I2C temperature and supply voltage readout
    • Configurable overtemperature warning and individual channel shutdown
    • DC offset, undervoltage and overvoltage
  • AEC-Q100 qualified for Automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5V to 19V supply voltage, 40V load dump
    • Low latency path reducing group delay by >70% at 48kHz
    • Support for 1.8V and 3.3V I/O’s
    • I2C control with 8 address options
  • 1L Modulation
    • Requires only one inductor per channel saving four inductors vs a traditional design
    • Lower system component cost for inductors
    • Smaller PCB footprint
  • Audio Performance
    • THD+N 0.03% (4Ω, 1W, 1kHz)
    • Output noise: 35µVRMS at 14.4V, A-weighting
    • Efficiency > 87% @ 4×25W, 4Ω, 14.4V
  • Output current sensing by channel via I2S or TDM
    • No external circuitry needed
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load and shorted load detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2-4 channel via I2S or 4-16 channel via TDM
    • Input sample rates: 44.1, 48, 96, 192kHz
  • Audio outputs
    • 4 channel bridge-tied load (BTL)
    • 2MHz output switching frequency
    • 4×30W (4Ω, 14.4V, 1kHz, 10% THD+N)
    • 4×50W (2Ω, 14.4V, 1kHz, 10% THD+N)
  • Advanced spread-spectrum and selectable phase offset
  • Protection and Monitoring
    • Cycle-by-cycle current limiting
    • Output short protection
    • Clip detection with configurable thresholds
    • Thermal foldback and PVDD foldback
    • I2C temperature and supply voltage readout
    • Configurable overtemperature warning and individual channel shutdown
    • DC offset, undervoltage and overvoltage

The TAS6754-Q1 is a four-channel digital-input Class-D audio amplifier that implements 1L modulation only requiring one inductor per BTL channel reducing system size and cost by removing four inductors compared to a traditional design. Additionally, 1L modulation lowers switching losses compared to traditional Class-D modulation schemes.

The TAS6754-Q1 integrates DC and AC Load Diagnostics to determine the status of the connected loads. During audio playback this status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio through real-time load diagnostics independent of the host and audio input.

The TAS6754-Q1 device features an additional low latency signal path for each channel, providing up to 70% faster signal processing at 48kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device supports global temperature, channel temperature and PVDD values via I2C readout for easy system level thermal management.

The device is offered in a 56 pin HSSOP package with the exposed thermal pad up.

The TAS6754-Q1 is a four-channel digital-input Class-D audio amplifier that implements 1L modulation only requiring one inductor per BTL channel reducing system size and cost by removing four inductors compared to a traditional design. Additionally, 1L modulation lowers switching losses compared to traditional Class-D modulation schemes.

The TAS6754-Q1 integrates DC and AC Load Diagnostics to determine the status of the connected loads. During audio playback this status can be monitored through output current sense which is available for each channel and reports the measurement to a host processor through TDM with minimal delay. The device monitors the output load condition while playing audio through real-time load diagnostics independent of the host and audio input.

The TAS6754-Q1 device features an additional low latency signal path for each channel, providing up to 70% faster signal processing at 48kHz which enables time-sensitive Active Noise Cancellation (ANC), Road Noise Cancellation (RNC) applications.

The device supports global temperature, channel temperature and PVDD values via I2C readout for easy system level thermal management.

The device is offered in a 56 pin HSSOP package with the exposed thermal pad up.

Download View video with transcript Video
Request more information

Additional design resources are available. Request now

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAS6754Q1EVM — TAS6754-Q1 evaluation module

The TAS6754-Q1 evaluation module (EVM) showcases the TAS6754-Q1, an automotive, four-channel, digital-input closed-loop class-D audio amplifier with 1L modulation that removes 1x inductor per channel and reduces inductor costs by 50% for four channels. The TAS6754-Q1 has an integrated DSP that (...)
Evaluation board

TAS67CD-AEC — TAS67CD-AEC Class-D amplifier audio expansion card

The TAS67CD-AEC add-on card implements two, 4- channel TAS67x Class-D audio amplifier ICs and is compatible with TI audio DSP EVMs through the audio expansion card (AEC) form-factor connector. Each add-on card provides up to 8 channels of 50W amplified digital audio output.
User guide: PDF | HTML
Not available on TI.com
Application software & framework

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
Supported products & hardware

Supported products & hardware

Products
Audio CODECs
  • TAC5111 Low-power mono audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC
  • TAC5111-Q1 Automotive low-power mono audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC
  • TAC5112 Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC
  • TAC5112-Q1 Automotive low-power stereo audio codec with 105dB dynamic range ADC, 114dB dynamic range DAC
  • TAC5211 High-performance mono audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC
  • TAC5212 High-performance stereo audio codec with 119dB dynamic range ADC and 120dB dynamic range DAC
  • TAC5311-Q1 Automotive mono audio codec with 104dB ADC, 114dB DAC, high-voltage input, mic bias & diagnostics
  • TAC5312-Q1 Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics
  • TAC5412-Q1 Automotive stereo audio codec with 112dB ADC, 120dB DAC, high-voltage input, mic bias & diagnostics
  • TLV320AIC3268 TLV320AIC3268 Ultra Low Power Stereo Audio Codec
Audio DACs
  • PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs
  • PCM5242 4.2-VRMS DirectPath™, 32-bit, 384-kHz, 114-dB Audio Stereo DAC
  • TAD5112 Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver
  • TAD5112-Q1 Automotive low-power stereo audio DAC with 110dB dynamic range and headphone & line driver
  • TAD5212 High-performance stereo audio DAC with 120dB dynamic range, and headphone and line driver
  • TAD5212-Q1 Automotive high-performance stereo audio DAC with 120dB dynamic range and headphone & line driver
Audio ADCs
  • PCM1841-Q1 Automotive, quad-channel 32-bit 192-kHz audio analog-to-digital converter (ADC)
  • PCM3120-Q1 Automotive, stereo, 106-dB SNR, 768-kHz, low-power software-controlled audio ADC
  • PCM3140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR
  • PCM5120-Q1 Automotive, stereo, 120-dB SNR, 768-kHz, low-power software-controlled audio ADC
  • PCM5140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
  • PCM6020-Q1 Automotive 2-channel audio ADC with integrated microphone bias, boost and input diagnostics
  • PCM6120-Q1 Automotive, stereo, 123-dB SNR, 768-kHz, low-power software-controlled audio ADC
  • PCM6140-Q1 Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
  • PCM6260-Q1 Automotive 6-ch audio ADC with integrated programmable mic bias, boost and input diagnostics
  • PCM6340-Q1 Automotive 4-ch audio ADC with integrated microphone bias and input diagnostics
  • PCMD3140 Four-channel PDM-input to TDM- or I²S-output converter
  • PCMD3140-Q1 Automotive, 127-dB SNR, 768-kHz, four-channel, PDM-input to TDM- or I²S-output converter
  • PCMD3180 Eight-channel pulse-density-modulation input to TDM or I²S output converter
  • PCMD3180-Q1 Automotive, eight-channel pulse-density-modulation input to TDM or I²S output converter
  • TAA3020 Stereo-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR
  • TAA3040 Quad-channel 768kHz audio analog-to-digital converter (ADC) with 104dB SNR
  • TAA5212 High-performance stereo audio ADC with 119dB dynamic range and configurable digital filters
  • TAA5412-Q1 Automotive stereo audio ADC with 112dB dynamic range, high-voltage input, mic bias and diagnostics
  • TLV320ADC3120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR
  • TLV320ADC3140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR
  • TLV320ADC5120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
  • TLV320ADC5140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR
  • TLV320ADC6120 Stereo-channel, 768-kHz, Burr-Brown™ audio analog-to-digital converter (ADC) with 123-dB SNR
  • TLV320ADC6140 Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR
General-purpose audio amplifiers
  • TAS2552 4-W, digital/analog input smart amp with I/V sense for speaker protection & integ. 8.5-V boost
  • TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost
  • TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost
  • TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing
  • TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost
  • TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost
  • TAS5731 20-W stereo, 41-W mono, 8- to 21.5-V, digital input open loop Class-D audio amplifier w/ 2.1 support
  • TAS5760MD 55-W stereo, 114-W mono, 4.5- to 26.4-V, digital input Class-D audio amplifier w/ integrated HP
Automotive audio amplifiers
  • TAS5760M-Q1 Automotive, 25-W, 2-ch, 4.5- to 26.4-V supply digital input Class-D audio amplifier
  • TAS6422-Q1 Automotive, 75-W, 2-MHz, 2-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump
  • TAS6424-Q1 Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier
  • TAS6424E-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier
  • TAS6424L-Q1 Automotive, 27-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump
  • TPA6404-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V supply analog input Class-D audio amplifier w/ load dump
  • TAS5411-Q1 Automotive, 8W, 4.5 to 18V, analog-input mono Class-D audio amplifier
  • TAS5421-Q1 Automotive, 22W, 4.5 to 18V, analog-input mono Class-D audio amplifier
  • TAS5431-Q1 Automotive, 8W, 4.5 to 18V analog-input mono Class-D audio amplifier
  • TAS5441-Q1 Automotive, 22W, 4.5 to 18V analog-input mono Class-D audio amplifier
  • TAS6421-Q1 Automotive, 75-W, 2-MHz, 1-ch 4.5- to 26.4-V digital input Class-D audio amplifier w/ load dump
  • TAS6422E-Q1 Automotive 75-W, 2-MHz, 2-channel, 4.5-V to 26.4-V digital input Class-D audio amplifier
  • TAS6424M-Q1 Automotive, 45-W, 2-MHz, 4-ch 4.5- to 18-V digital input Class-D audio amplifier w/ load dump
  • TAS6424MS-Q1 Automotive 45-W, 2-MHz, 4-channel, 4.5- to 18-V digital input Class-D audio amplifier
  • TAS6424R-Q1 Automotive, 75-W, 2-MHz, quad-channel, 4.5- to 26.4-V digital input Class-D audio amplifier
  • TAS6511-Q1 Automotive, 45W, 2MHz, 1-channel digital input Class-D audio amplifier with current sense
  • TAS6584-Q1 Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense
  • TAS6684-Q1 Automotive, 45V, 13A, digital input, four-channel Class-D audio amplifier with current sense
  • TAS6754-Q1 Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation
  • TPA6304-Q1 45-W, 2.1-MHz analog input 4-channel automotive Class-D Burr-Brown™ audio amplifier
Speaker, TV & soundbar audio amplifiers
  • TAS2110 6.1W mono digital input Class-D speaker amp with integrated 11V Class-H boost
  • TAS2764 13-W, digital input, 2.3-V to 16-V smart amp I/V sense for speaker protection and multi-level supply
  • TAS2780 25-W, digital input, 4.5-V to 24-V 6-A peak smart amp with I/V sense for speaker protection
  • TAS5729MD 12-W stereo, 24-W mono, 4.5- to 26.4-V supply, digital input open loop Class-D audio amplifier w/ HP
  • TAS5733L 10-W stereo, 20-W mono, 8- to 16.5-V, digital input open loop Class-D audio amplifier w/ EQ & AGL
  • TAS5751M 25-W stereo, 40-W mono, 8- to 26.4-V, digital input open loop Class-D audio amplifier w/ EQ & AGL
  • TAS5754M 40-W stereo, 61-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5756M 30-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5760L 21-W stereo, 42-W mono, 4.5- to 16.4-V supply, digital input Class-D audio amplifier
  • TAS5760LD 21-W stereo, 42-W mono, 4.5- to 16.4-V, digital input Class-D audio amplifier w/ integrated HP
  • TAS5760M 55-W stereo, 114-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5780M 20-W stereo, 40-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier
  • TAS5782M 20-W stereo, 40-W mono, 4.5- to 26.4-V, digital input Class-D Smart Audio Amplifier w/ processing
  • TAS5805M 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing
  • TAS5822M 35-W, inductor-less, digital input, stereo, closed-loop Class-D amp with 96-kHz enhanced process
  • TAS5825M 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch
  • TAS5825P 4.5V to 26.4V Class-H control digital-in Class-D audio amp with ultra-low idle & superior efficiency
Specialty audio amplifiers
  • TPA6166A2 43-mW, stereo, analog input headphone amplifier with accessory detection
PC & notebook audio amplifiers
  • TAS2770 20-W, digital input, 4.5- to 18-V smart amp with I/V sense for speaker protection
  • TAS2781 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier
  • TAS5766M 50-W stereo, 100-W mono, 4.5- to 26.4-V supply, digital input Class-D Smart Audio Amplifier
Mobile phone tablet wearable audio amplifiers
  • TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost
  • TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost
  • TAS2572 6.6W digital-input smart amplifier with I/V sense and integrated 13V Class-H boost
Piezo drivers
  • DRV5825P 4.5-V to 26.4-V, 7.5-A stereo, 15-A mono, digital input, Piezo driver with smart I/V protection
Hardware development
Evaluation board
  • ADC3120EVM-PDK TLV320ADC3120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 106-dB SNR
  • ADC3120Q1EVM-PDK PCM3120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 106-dB SNR
  • ADC5120EVM-PDK TLV320ADC5120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 120-dB SNR
  • ADC5120Q1EVM-PDK PCM5120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 120-dB SNR
  • ADC6120EVM-PDK TLV320ADC6120 evaluation module for stereo-channel, 768-kHz, Burr-Brown™ audio ADC with 123-dB SNR
  • ADC6120Q1EVM-PDK PCM6120-Q1 evaluation module for stereo, 768-kHz, audio analog-to-digital converter with 123-dB SNR
  • PCM1809EVM PCM1809 evaluation module
  • PCMD3140Q1EVM-PDK PCMD3140-Q1 evaluation module for four-channel, PDM-input to TDM- or I²S-output converter
  • PP-SALB2-EVM PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)
  • TAA3040EVM-PDK TAA3040 evaluation module
  • TAA5212EVM-K TAA5212 evaluation module
  • TAC5112EVM-K TAC5112 evaluation module
  • TAC5212EVM-K TAC5212 evaluation module
  • TAD5212EVM-K TAD5212 evaluation module
  • TAS2555YZEVM TAS2555 5.7W Class-D Audio Amplifier Evaluation Module
  • TAS2557EVM TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense
  • TAS2559EVM TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module
  • TAS2560EVM TAS2560 5.6W Class-D Audio Amplifier Evaluation Module
  • TAS2770EVM TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package
  • TAS2781EVM TAS2781 evaluation module for mono Class-D audio amplifier with digital input and speaker IV sense
  • TAS3251EVM TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module
  • TAS5721EVM TAS5721 Evaluation Module
  • TAS5733LEVM TAS5733L Digital Input, Open-Loop Class-D Audio Amplifier Evaluation Module
  • TAS5751MEVM TAS5751M Digital Input, Open Loop Class-D Audio Amplifier Evaluation Module
  • TAS5754MDCAEVM TAS5754M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module
  • TAS5756MDCAEVM TAS5756M 30-W Digital I2S Input, Closed-Loop Audio Class-D Amplifier Evaluation Module
  • TAS5760XXEVM TAS5760M/MD/L/LD Evaluation Module
  • TAS5782MEVM TAS5782M Digital Input Closed-Loop Class-D Audio Amplifier with 96-kHz Processing Evaluation Module
  • TAS5805MEVM TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM
  • TAS5825MEVM Digital-input closed-loop class-D audio amp with 96kHz/192kHz extended processing evaluation module
  • TAS5411Q1EVM TAS5411-Q1 8-W Automotive Mono Analog Input Class-D Audio Amp Evaluation Module
  • TAS5421EVM TAS5421EVM audio amplifier eval board for eCall, telematics, instrument cluster and infotainment
  • TAS5431Q1EVM TAS5431-Q1 8-W automotive mono analog input class-D audio amp evaluation module
  • TAS5441Q1EVM Audio amplifier evaluation module for eCall, telematics, instrument cluster and infotainment
  • TAS6421Q1EVM TAS6421-Q1 2.1MHz 1Ch digital input Class-D audio amplifier w/I2C diagnostics evaluation module
  • TAS6422EQ1EVM 2-MHz, 2-channel digital input Class-D audio amplifier with I2C diagnostics evaluation module
  • TAS6422Q1EVM TAS6422Q1 2.1MHz 2Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module
  • TAS6424EQ1EVM TAS6424E-Q1 evaluation module 75-W, 2-MHz, quad-channel digital input Class-D audio amplifier
  • TAS6424LQ1EVM TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module
  • TAS6424MSQ1EVM 2.1-MHz, 4-ch digital input Class-D audio amplifier with I2C diagnostics evaluation module
  • TAS6511Q1EVM TAS6511-Q1 evaluation module
  • TAS6584Q1EVM TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp
  • TAS6684Q1EVM TAS6684-Q1 evaluation module
  • TAS6754Q1EVM TAS6754-Q1 evaluation module
  • TPA6304Q1EVM 2.1-MHz analog input 4-channel automotive Class-D audio amplifier evaluation module
  • TPA6404Q1EVM TPA6404-Q1 50-W, 2-MHz Analog Input 4-Channel Automotive Class-D Audio Amplifier Evaluation Module
Development kit
Support software

TAS6754-Q1-DESIGN TAS6754-Q1 Technical Documentation

TAS6754-Q1 Technical Documentation
Supported products & hardware

Supported products & hardware

Products
Automotive audio amplifiers
  • TAS6754-Q1 Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation
Hardware development
Evaluation board
Support software

TAS6754-Q1-SW TAS6754-Q1 PPC3 GUI

TAS6754-Q1 PPC3 GUI
Supported products & hardware

Supported products & hardware

Products
Automotive audio amplifiers
  • TAS6754-Q1 Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation
Hardware development
Evaluation board
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HSSOP (DKQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos