Rating
Catalog
Number of supplies monitored
1
Threshold voltage 1 (typ) (V)
2.53
Features
Complimentary output, Manual reset capable, Wide input voltage
Reset threshold accuracy (%)
1.9, 2
Iq (typ) (mA)
1.8
Output driver type/reset output
Active-high, Active-low, Open-drain
Watchdog timer WDI (s)
None
Operating temperature range (°C)
-40 to 85
Rating
Catalog
Number of supplies monitored
1
Threshold voltage 1 (typ) (V)
2.53
Features
Complimentary output, Manual reset capable, Wide input voltage
Reset threshold accuracy (%)
1.9, 2
Iq (typ) (mA)
1.8
Output driver type/reset output
Active-high, Active-low, Open-drain
Watchdog timer WDI (s)
None
Operating temperature range (°C)
-40 to 85