TMP113

ACTIVE

Product details

Local sensor accuracy (max) 0.3 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C Features I2C, NIST traceable Supply current (max) (µA) 4 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.3 Type Local Operating temperature range (°C) -40 to 125 Interface type I2C Features I2C, NIST traceable Supply current (max) (µA) 4 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4 Rating Catalog
DSBGA (YBG) 6 1.4136 mm² (0.95 mm × 1.488 mm)
  • Available in WCSP package:
    • Body size (DSBGA-6): 1.5 × 1.0 × 0.525mm
  • Wide operating ranges
    • V+ operating range: 1.4V to 5.5V
    • Temperature range: -40°C to 125°C
  • Accuracy holds across temperature
    • ±0.1°C (typical) at 25°C
    • ±0.3°C (maximum) from -25°C to 85°C
    • ±0.5°C (maximum) from -40°C to 125°C
  • 12-bit resolution: 0.0625°C (LSB)
  • Flexible digital interface
    • I2C and SMBus compatible
    • I3C Mixed Bus co-existence capable
  • Low supply current
    • 3.4µA Average current (typical) at 4Hz
    • 1.4µA Average current (typical) at 1Hz
    • 70nA Shutdown current (typical)
  • Only 2m°C/V DC power supply rejection over wide supply range of 1.4V to 5.5V
  • Safety and compliance
    • NIST Traceable
  • Software compatible with normal mode of Industry-Standard
  • Available compatible dual source device in the market

  • Available in WCSP package:
    • Body size (DSBGA-6): 1.5 × 1.0 × 0.525mm
  • Wide operating ranges
    • V+ operating range: 1.4V to 5.5V
    • Temperature range: -40°C to 125°C
  • Accuracy holds across temperature
    • ±0.1°C (typical) at 25°C
    • ±0.3°C (maximum) from -25°C to 85°C
    • ±0.5°C (maximum) from -40°C to 125°C
  • 12-bit resolution: 0.0625°C (LSB)
  • Flexible digital interface
    • I2C and SMBus compatible
    • I3C Mixed Bus co-existence capable
  • Low supply current
    • 3.4µA Average current (typical) at 4Hz
    • 1.4µA Average current (typical) at 1Hz
    • 70nA Shutdown current (typical)
  • Only 2m°C/V DC power supply rejection over wide supply range of 1.4V to 5.5V
  • Safety and compliance
    • NIST Traceable
  • Software compatible with normal mode of Industry-Standard
  • Available compatible dual source device in the market

The TMP113 is a I2C-compatible digital temperature sensor in a 6-pin WCSP-package. The TMP113 offers an accuracy of ±0.3°C across the -25°C to 85°C temperature range with an on-chip 12-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0625°C.

The TMP113 is designed to operate from a supply range as low as 1.4V, with a low average and shutdown current of 1.4µA (at 1Hz) and 70nA, allowing for an on-demand temperature conversion and maximizing of battery life. At the same time the supply can be raised to as high as 5.5V for a range of industrial applications with only 2m°C/V DC power supply rejection. This device has a very fast thermal step response equal to 0.2s with flexible PCB.

The TMP113 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

Similar devices in terms of software are available.

The TMP113 is a I2C-compatible digital temperature sensor in a 6-pin WCSP-package. The TMP113 offers an accuracy of ±0.3°C across the -25°C to 85°C temperature range with an on-chip 12-bit analog-to-digital converter (ADC) that provides a temperature resolution of 0.0625°C.

The TMP113 is designed to operate from a supply range as low as 1.4V, with a low average and shutdown current of 1.4µA (at 1Hz) and 70nA, allowing for an on-demand temperature conversion and maximizing of battery life. At the same time the supply can be raised to as high as 5.5V for a range of industrial applications with only 2m°C/V DC power supply rejection. This device has a very fast thermal step response equal to 0.2s with flexible PCB.

The TMP113 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

Similar devices in terms of software are available.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TMP113 Ultra-Small, 1.4V to 5.5V Supply, ±0.3°C Accurate, I2 C Digital Temperature Sensor datasheet PDF | HTML Dec 10, 2024
Product overview Ultra-Small Temperature Sensor Comparison Guide (Rev. B) PDF | HTML Nov 16, 2026
Product overview NIST Traceability for Temperature and Humidity Sensors PDF | HTML Apr 15, 2025
Application note Low-Power Design Techniques for Temperature-Sensing Applications Jun 6, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP113EVM — TMP113 evaluation module

The TMP113EVM allows users to evaluate the performance of the TMP113 digital temperature sensor. The TMP113EVM is designed to be used as is, along with the evaluation module GUI. Alternatively, the sensor can be detached to be evaluated in the user's system. For this purpose, there are multiple (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos