TPS1653
- 4.5-V to 58-V operating voltage, 67-V absolute maximum
- Integrated 58-V, 31-mΩ RON Hot-Swap FET
- 0.6-A to 4.5-A adjustable current limit (± 7%)
- IPC9592B clearance for 56-V operation (20-pin HTSSOP)
- 2x pulse current support for load transients
- Low quiescent current, 21-µA in shutdown
- Adjustable UVLO cut off with ± 2% accuracy
- Adjustable output slew rate control for inrush current limiting
- Charges large and unknown capacitive loads through thermal regulation during device power up
- Power Good Output (PGOOD)
- Selectable overcurrent fault response options between Auto-Retry and Latch Off (MODE)
- Analog current monitor (IMON) output (± 6%)
- Available in easy-to-use 20-pin HTSSOP and 24-pin VQFN packages
The TPS16530 is an easy to use, positive 58-V, 4.5-A eFuse with a 31-mΩ integrated FET. Protection for the load, source and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control and undervoltage lockout. PGOOD can be used for enable and disable control of the downstream DC-DC converters.
The enable pin provides external control for enabling and disabling the internal FET. The shutdown pin can be used for putting the device in low power shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).
The devices are available in 20-pin HTSSOP and 24-pin VQFN packages and are specified over a –40°C to +125°C temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS16530 58-V, 4.5-A eFuse With Pulse Current Support for Load Transients datasheet | PDF | HTML | 17 Aug 2021 |
EVM User's guide | TPS1653EVM: Evaluation Module for TPS16530 eFuse | PDF | HTML | 16 Aug 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS1653EVM — TPS1653 evaluation module for eFuse
The TPS1653EVM allows reference circuit evaluation of TI's TPS16530 eFuse. The TPS16530 devices are 4.5-V to 58-V, 4.5-A industrial eFuse with integrated FET, programmable under voltage, over current and inrush current protection features.
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 20 | View options |
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.