Product details

Bits (#) 6 Data rate (max) (Mbps) 100 Topology Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, I2S, JTAG, PCM, SPI, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 6 Technology family TXB Supply current (max) (mA) 0.039 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 6 Data rate (max) (Mbps) 100 Topology Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.2 Vin (max) (V) 3.6 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Applications GPIO, I2S, JTAG, PCM, SPI, UART Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Prop delay (ns) 6 Technology family TXB Supply current (max) (mA) 0.039 Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • Qualified for Automotive Applications
  • 1.2V to 3.6V on A Port and 1.65 to 5.5V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Ioff Supports Partial-Power-Down Mode Operation
  • ESD Protection Exceeds AEC-Q100
    • A Port
      • 2000V Human-Body Model
      • 1500V Charged-Device Model
    • B Port
      • ±10kV Human-Body Model
      • 1500V Charged-Device Model
  • Qualified for Automotive Applications
  • 1.2V to 3.6V on A Port and 1.65 to 5.5V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, All Outputs Are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Ioff Supports Partial-Power-Down Mode Operation
  • ESD Protection Exceeds AEC-Q100
    • A Port
      • 2000V Human-Body Model
      • 1500V Charged-Device Model
    • B Port
      • ±10kV Human-Body Model
      • 1500V Charged-Device Model

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106-Q1 device is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This 6-bit noninverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65V to 5.5V. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, and 5V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

The TXB0106-Q1 device is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TXB0106-Q1 6-Bit Bidirectional Voltage-Level Translator With Auto-Direction Sensing and ±10kV ESD Protection datasheet (Rev. B) PDF | HTML 01 Aug 2025
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note Leveraging Edge Rate Accelerators with Auto-Sensing Level Shifters PDF | HTML 29 Sep 2023
Application note Do’s and Don’ts for TXB and TXS Voltage Level-Shifters with Edge Rate Accelerato PDF | HTML 28 Jun 2023
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
More literature Automotive Logic Devices Brochure 27 Aug 2014
Application note A Guide to Voltage Translation With TXS-Type Translators 29 Jun 2010
Application note A Guide to Voltage Translation With TXB-Type Translators 03 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos