封裝資訊
封裝 | 引腳 VQFN (RSA) | 16 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 3,000 | LARGE T&R |
ADS7229 的特色
- 2.7V to 5.5V Analog Supply, Low Power:
- 13.7mW (1MHz, +VA = 3V, +VBD = 1.8V)
- 1MHz Sampling Rate 3V ≤ +VA ≤ 5.5V,
900kHz Sampling Rate 2.7V ≤ +VA ≤ 3V - Excellent DC Performance:
- ±0.15LSB Typ, ±0.5LSB Max INL
- ±0.12LSB Typ, ±0.5LSB Max DNL
- ±0.8mV Max Offset Error at 3V
- ±1.25mV Max Offset Error at 5V
- Excellent AC Performance at fi = 10kHz with 73.9dB SNR, 93.4dB SFDR, -88.5dB THD
- Built-In Conversion Clock (CCLK)
- 1.65V to 5.5V I/O Supply:
- SPI/DSP-Compatible Serial Interface
- SCLK up to 50MHz
- Comprehensive Power-Down Modes:
- Deep Power-Down
- Nap Power-Down
- Auto Nap Power-Down
- Unipolar Input Range: 0V to VREF
- Software Reset
- Global CONVST (Independent of CS)
- Programmable Status/Polarity EOC/INT
- 4 × 4 QFN-16 and TSSOP-16 Packages
- Multi-Chip Daisy-Chain Mode
- Programmable TAG Bit Output
- Auto/Manual Channel Select Mode (ADS7230)
- APPLICATIONS
- Communications
- Transducer Interface
- Medical Instruments
- Magnetometers
- Industrial Process Control
- Data Acquisition Systems
- Automatic Test Equipment
SPI is a trademark of Motorola, Inc.
All other trademarks are the property of their respective owners
ADS7229 的說明
The ADS7229 is a low-power, 12-bit, 1MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 12-bit capacitor-based successive approximation register (SAR) ADC with inherent sample-and-hold.
The ADS7230 is based on the same core and includes a 2-to-1 input MUX with a programmable TAG bit output option. Both the ADS7229 and ADS7230 offer a high-speed, wide voltage serial interface and are capable of daisy-chain mode operation when multiple converters are used.
These devices are available in 4 × 4 QFN and TSSOP-16 packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.