封裝資訊
封裝 | 引腳 VSSOP (DGK) | 8 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
INA2180 的特色
- Common-mode range (VCM): –0.2 V to +26 V
- High bandwidth: 350 kHz (A1 devices)
- Offset voltage:
- ±150 µV (maximum) at VCM = 0 V
- ±500 µV (maximum) at VCM = 12 V
- Output slew rate: 2 V/µs
- Accuracy:
- ±1% gain error (maximum)
- 1-µV/°C offset drift (maximum)
- Gain options:
- 20 V/V (A1 devices)
- 50 V/V (A2 devices)
- 100 V/V (A3 devices)
- 200 V/V (A4 devices)
- Quiescent current: 260 µA maximum (INA180)
INA2180 的說明
The INA180, INA2180, and INA4180 (INAx180) current sense amplifiers are designed for cost-optimized applications. These devices are part of a family of current-sense amplifiers (also called current-shunt monitors) that sense voltage drops across current-sense resistors at common-mode voltages from –0.2 V to +26 V, independent of the supply voltage. The INAx180 integrate a matched resistor gain network in four, fixed-gain device options: 20 V/V, 50 V/V, 100 V/V, or 200 V/V. This matched gain resistor network minimizes gain error and reduces the temperature drift.
All these devices operate from a single 2.7-V to 5.5-V power supply. The single-channel INA180 draws a maximum supply current of 260 µA; whereas, the dual-channel INA2180 draws a maximum supply current of 500 µA, and the quad channel draws a maximum supply current of 900 µA.
The INA180 is available in a 5-pin, SOT-23 package with two different pin configurations. The INA2180 is available in 8-pin, VSSOP and WSON packages. The INA4180 is available in a 14-pin, TSSOP package. All device options are specified over the extended operating temperature range of –40°C to +125°C.