封裝資訊
封裝 | 引腳 VSSOP (DGK) | 8 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
INA337 的特色
- PRECISION
LOW OFFSET: 100uV (max)
LOW OFFSET DRIFT: 0.4uV/°C (max)
EXCELLENT LONG-TERM STABILITY
VERY-LOW 1/f NOISE - SMALL SIZE
microPACKAGE: MSOP-8, MSOP-10 - LOW COST
- APPLICATIONS
- LOW-LEVEL TRANSDUCER AMPLIFIER FOR BRIDGES, LOAD CELLS, THERMOCOUPLES
- WIDE DYNAMIC RANGE SENSOR MEASUREMENTS
- HIGH-RESOLUTION TEST SYSTEMS
- WEIGH SCALES
- MULTI-CHANNEL DATA ACQUISITION SYSTEMS
- MEDICAL INSTRUMENTATION
- AUTOMOTIVE APPLICATIONS
- GENERAL-PURPOSE
INA337 的說明
The INA337 and INA338 (with shutdown) are high temperature, high-performance, low-cost, precision instrumentation amplifiers. They are true single-supply instrumentation amplifiers with very-low DC errors and input common-mode ranges that extends beyond the positive and approaches the negative rail. These features make them suitable for applications ranging from general-purpose to high-accuracy.
Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.
The INA337 (without shutdown) comes in the MSOP-8 package. The INA338 (with shutdown) is offered in MSOP-10. Both are specified over the temperature range, -40°C to +125°C.