24-pin (RTW) package image

LM48410SQ/NOPB 現行

具可選增益、3D 強化功能和 EMI 抑制的 2.3-W、立體聲道、類比輸入 D 類音訊放大器

現行 custom-reels 客製 可提供客製捲盤

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LM48410SQX/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 4,500 | LARGE T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 SN
MSL 等級 / 迴焊峰值 Level-1-260C-UNLIM
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 WQFN (RTW) | 24
作業溫度範圍 (°C) -40 to 85
包裝數量 | 運送包裝 1,000 | SMALL T&R

LM48410 的特色

  • Selectable Spread Spectrum Mode Reduces EMI
  • Output Short Circuit Protection
  • Stereo Class D Operation
  • No Output Filter Required
  • 3D Enhancement
  • Logic Selectable Gain
  • Independent Channel Shutdown Controls
  • Minimum External Components
  • Click and Pop Suppression
  • Micro-Power Shutdown
  • Available in Space-Saving 4mm x 4mm WQFN Package

Key Specifications

  • Quiescent Power Supply Current at 3.6V supply 4mA
  • Power Output at VDD = 5V, RL = 4Ω, THD ≤ 10% 2.3W (typ)
  • Power Output at VDD = 5V, RL = 8Ω, THD ≤ 10% 1.5W (typ)
  • Shutdown current 0.03μA (typ)
  • Efficiency at 3.6V, 100mW into 8Ω 80% (typ)
  • Efficiency at 3.6V, 500mW into 8Ω 85% (typ)
  • Efficiency at 5V, 1W into 8Ω 86% (typ)

All trademarks are the property of their respective owners.

LM48410 的說明

The LM48410 is a single supply, high efficiency, 2.3W/channel, filterless switching audio amplifier. A low noise PWM architecture eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design. A selectable spread spectrum modulation scheme suppresses RF emissions, further reducing the need for output filters.

The LM48410 is designed to meet the demands of mobile phones and other portable communication devices. Operating from a single 5V supply, the device is capable of delivering 2.3W/channel of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48410 offers two logic selectable modulation schemes, fixed frequency mode, and an EMI reducing spread spectrum mode.

The LM48410 features high efficiency compared with conventional Class AB amplifiers. When driving an 8Ω speaker from a 3.6V supply, the device operates with 85% efficiency at PO = 500mW/Ch. Four gain options are pin selectable through the G0 and G1 pins. The LM48410 also includes 3D audio enhancement that improves stereo sound quality. In devices where the left and right speakers are in close proximity, 3D enhancement affects channel specialization, widening the perceived soundstage.

Output short circuit protection prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown. Independent left/right shutdown controls maximizes power savings in mixed mono/stereo applications.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

LM48410SQX/NOPB 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 4,500 | LARGE T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解