封裝資訊
封裝 | 引腳 LQFP (PN) | 80 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 1,000 | LARGE T&R |
MSP430F6720 的特色
- Low Supply Voltage Range:
3.6 V Down to 1.8 V - Ultra-Low Power Consumption
- Active Mode (AM):
All System Clocks Active
265 µA/MHz at 8 MHz, 3.0 V, Flash Program Execution (Typical)
140 µA/MHz at 8 MHz, 3.0 V, RAM Program Execution (Typical) - Standby Mode (LPM3):
Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor Operational, Full RAM Retention, Fast Wakeup:
1.7 µA at 2.2 V, 2.5 µA at 3.0 V (Typical) - Off Mode (LPM4):
Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
1.6 µA at 3.0 V (Typical) - Shutdown RTC Mode (LPM3.5):
Shutdown Mode, Active Real-Time Clock (RTC) With Crystal:
1.24 µA at 3.0 V (Typical) - Shutdown Mode (LPM4.5):
0.78 µA at 3.0 V (Typical)
- Active Mode (AM):
- Wake up From Standby Mode in 3 µs (Typical)
- 16-Bit RISC Architecture, Extended Memory, up to 25-MHz System Clock
- Flexible Power Management System
- Fully Integrated LDO With Programmable Regulated Core Supply Voltage
- Supply Voltage Supervision, Monitoring, and Brownout
- System Operation From up to Two Auxiliary Power Supplies
- Unified Clock System
- FLL Control Loop for Frequency Stabilization
- Low-Power Low-Frequency Internal Clock Source (VLO)
- Low-Frequency Trimmed Internal Reference Source (REFO)
- 32-kHz Crystals (XT1)
- One 16-Bit Timer With Three Capture/Compare Registers
- Three 16-Bit Timers With Two Capture/Compare Registers Each
- Enhanced Universal Serial Communication Interfaces
- eUSCI_A0, eUSCI_A1, and eUSCI_A2
- Enhanced UART Supports Automatic Baud-Rate Detection
- IrDA Encoder and Decoder
- Synchronous SPI
- eUSCI_B0
- I2C With Multiple Slave Addressing
- Synchronous SPI
- eUSCI_A0, eUSCI_A1, and eUSCI_A2
- Password-Protected RTC With Crystal Offset Calibration and Temperature Compensation
- Separate Voltage Supply for Backup Subsystem
- 32-kHz Low-Frequency Oscillator (XT1)
- Real-Time Clock
- Backup Memory (4 × 16 Bits)
- Three 24-Bit Sigma-Delta Analog-to-Digital Converters (ADCs) With Differential PGA Inputs
- Integrated LCD Driver With Contrast Control for up to 320 Segments in 8-Mux Mode
- Hardware Multiplier Supports 32-Bit Operations
- 10-Bit 200-ksps ADC
- Internal Reference
- Sample-and-Hold, Autoscan Feature
- Up to Six External Channels and Two Internal Channels, Including Temperature Sensor
- 3-Channel Internal DMA
- Serial Onboard Programming, No External Programming Voltage Needed
- Single-Phase Electronic Watt-Hour Meter Development Tool (Also See Tools and Software)
- Device Comparison Summarizes the Available Family Members
- Available in 100-Pin and 80-Pin LQFP Packages
MSP430F6720 的說明
The TI MSP family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).
The MSP430F673x and MSP430F672x microcontrollers feature up to three high-performance 24-bit sigma-delta ADCs, a 10-bit ADC, four enhanced universal serial communication interfaces (three eUSCI_A modules and one eUSCI_B module), four 16-bit timers, a hardware multiplier, a DMA module, an RTC module with alarm capabilities, an LCD driver with integrated contrast control, an auxiliary supply system, and up to 72 I/O pins in the 100-pin devices and 52 I/O pins in the 80-pin devices.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family Users Guide.