封裝資訊
封裝 | 引腳 VSSOP (DGK) | 8 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
OPA2210 的特色
- Precision super beta input performance:
- Low offset voltage: 5 µV (typical)
- Ultra-low drift: 0.1 µV/°C (typical)
- Low input bias current: 0.3 nA (typical)
- Ultra-low noise:
- Low 0.1-Hz to 10-Hz noise: 90 nVPP
- Low voltage noise: 2.2 nV/√ Hz at 1 kHz
- High CMRR: 132 dB (minimum)
- Gain bandwidth product: 18 MHz
- Slew rate: 6.4 V/µs
- Low quiescent current: 2.5 mA/channel (maximum)
- Short-circuit current: ±65 mA
- Wide supply range: ±2.25 V to ±18 V
- No phase reversal
- Rail-to-rail output
- Industry-standard packages
OPA2210 的說明
The OPA210 and OPA2210 ( OPAx210) are the next generation of OPAx209 operational amplifier (op amp). The OPAx210 precision op amps are built on TIs precision, super-beta, complementary bipolar semiconductor process, which offers ultra-low flicker noise, low offset voltage, and low offset voltage temperature drift.
The OPAx210 achieve very low voltage noise density (2.2 nV/√Hz) while consuming only 2.5 mA (maximum) per amplifier. These devices also offer rail-to-rail output swing, which helps maximize dynamic range.
In precision data-acquisition applications, the OPAx210 provide fast settling time to 16-bit accuracy, even for 10-V output swings. Excellent ac performance, combined with only 35 µV (maximum) of offset and 0.6 µV/°C (maximum) drift over temperature, makes the OPAx210 an excellent choice for high-speed, high-precision applications.
The OPAx210 are specified over a wide dual power-supply range of ±2.25 V to ±18 V, or single-supply operation from 4.5 V to 36 V, are specified from –40°C to +125°C.