8-pin (P) package image

OPA2337PA 現行

雙路、5.5-V、3-MHz、RRO 運算放大器

open-in-new 檢視替代方案

定價

數量 價格
+

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-NC-NC-NC
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 PDIP (P) | 8
作業溫度範圍 (°C)
包裝數量 | 運送包裝 50 | TUBE

OPA2337 的特色

  • MicroSIZE PACKAGES:
    • SOT-23-5, SOT23-8
  • SINGLE-SUPPLY OPERATION
  • RAIL-TO-RAIL OUTPUT SWING
  • FET-INPUT: IB = 10pA max
  • HIGH SPEED:
    • OPA337: 3MHz, 1.2V/µs (G = 1)
    • OPA338: 12.5MHz, 4.6V/µs (G = 5)
  • OPERATION FROM 2.5V to 5.5V
  • HIGH OPEN-LOOP GAIN: 120dB
  • LOW QUIESCENT CURRENT: 525µA/amp
  • SINGLE AND DUAL VERSIONS
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PHOTODIODE PRE-AMPS
    • MEDICAL INSTRUMENTS
    • TEST EQUIPMENT
    • AUDIO SYSTEMS
    • DRIVING ADCs
    • CONSUMER PRODUCTS

SPICE model available at www.ti.com.
All trademarks are the property of their respective owners.

OPA2337 的說明

The OPA337 and OPA338 series rail-to-rail output CMOS operational amplifiers are designed for low cost and miniature applications. Packaged in the SOT23-8, the OPA2337EA and OPA2338EA are Texas Instruments’ smallest dual op amps. At 1/4 the size of a conventional SO-8 surface-mount, they are ideal for space-sensitive applications.

Utilizing advanced CMOS technology, the OPA337 and OPA338 op amps provide low bias current, high-speed operation, high open-loop gain, and rail-to-rail output swing. They operate on a single supply with operation as low as 2.5V while drawing only 525µA quiescent current. In addition, the input common-mode voltage range includes ground—ideal for single-supply operation.

The OPA337 series is unity-gain stable. The OPA338 series is optimized for gains greater than or equal to 5. They are easy-to-use and free from phase inversion and overload problems found in some other op amps. Excellent performance is maintained as the amplifiers swing to their specified limits. The dual versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded.

定價

數量 價格
+

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解