16-pin (DBQ) package image

OPA3692IDBQR 現行

具有停用功能的三路寬頻固定增益視訊緩衝器

現行 custom-reels 客製 可提供客製捲盤
open-in-new 檢視替代方案

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

OPA3692IDBQT 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 250 | SMALL T&R
庫存
數量 | 價格 1ku | +

品質資訊

等級 Catalog
RoHS
REACH
引腳鍍層 / 焊球材質 NIPDAU
MSL 等級 / 迴焊峰值 Level-2-260C-1 YEAR
品質、可靠性
及包裝資訊

內含資訊:

  • RoHS
  • REACH
  • 產品標記
  • 引腳鍍層 / 焊球材質
  • MSL 等級 / 迴焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中可靠性監測
檢視或下載
其他製造資訊

內含資訊:

  • 晶圓廠位置
  • 組裝地點
檢視

出口分類

*僅供參考

  • 美國 ECCN:EAR99

封裝資訊

封裝 | 引腳 SSOP (DBQ) | 16
作業溫度範圍 (°C) -40 to 85
包裝數量 | 運送包裝 2,500 | LARGE T&R

OPA3692 的特色

  • FLEXIBLE SUPPLY RANGE:
    +5V to +12V Single Supply
    ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • HIGH BANDWIDTH (G = +2): 225MHz
  • LOW SUPPLY CURRENT: 5.1mA/ch
  • LOW DISABLED CURRENT: 150µA/ch
  • HIGH OUTPUT CURRENT: 190mA
  • OUTPUT VOLTAGE SWING: ±4.0V
  • IMPROVED HIGH–FREQUENCY PINOUT
  • APPLICATIONS
    • RGB VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DAs
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • ACTIVE FILTERS
    • WIDEBAND DIFFERENTIAL RECEIVERS
    • IMPROVED UPGRADE TO OPA3682

All trademarks are the property of their respective owners

OPA3692 的說明

The OPA3692 provides an easy–to–use, broadband fixed gain, triple buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer, or a gain of +1 or –1 voltage buffer. Operating on a very low 5.1mA/ch supply current, the OPA3692 offers a slew rate and output power normally associated with a much higher supply current. A new output stage architecture delivers high output current with minimal headroom and crossover distortion. This gives exceptional single–supply operation. Using a single +5V supply, the OPA3692 can deliver a 1V to 4V output swing with over 120mA drive current and > 200MHz bandwidth. This combination of features makes the OPA3692 an ideal RGB line driver or single–supply, triple Analog–to– Digital Converter (ADC) input driver.

The low 5.1mA/ch supply current of the OPA3692 is precisely trimmed at +25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power can be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. If pulled LOW, the OPA3692 supply current drops to less than 150µA/ch while the output goes into a high–impedance state. This feature may be used for power savings.

定價

數量 價格
+

額外包裝數量 | 包裝類型選項 這些產品完全相同,但包裝類型不同

OPA3692IDBQT 現行 custom-reels 客製 可提供客製捲盤
包裝數量 | 運送包裝 250 | SMALL T&R
庫存
數量 | 價格 1ku | +

包裝類型選項

您可依零件數量選擇不同包裝類型選項,包含完整捲盤、客製化捲盤、剪切捲帶、承載管或盤。

客製化捲盤是從一個捲盤上剪切下來的連續剪切捲帶,以維持批次和日期代碼可追溯性,依要求剪切至確切數量。依照業界標準,銅墊片會在剪切捲帶兩側連接 18 英吋前後導帶,以直接送至自動組裝機器。針對客製化捲盤訂單,TI 將酌收捲帶封裝費用。

剪切捲帶是從捲盤剪切下來的一段捲帶。TI 可能使用多條剪切捲帶或承載盒,以滿足訂單要求數量。

TI 常以盒裝或管裝、盤裝方式運送承載管裝置,視現有庫存而定。所有捲帶、管或樣本盒之封裝,皆符合公司內部靜電放電與防潮保護包裝要求。

進一步了解

可提供批次和日期代碼選擇

在購物車中加入數量,並開始結帳流程以檢視可用選項,從現有庫存中選擇批次或日期代碼。

進一步了解