封裝資訊
封裝 | 引腳 CDIP (J) | 14 |
作業溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送包裝 25 | TUBE |
SN54ALS27A 的特色
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN54ALS27A 的說明
These devices contain three independent 3-input positive-NOR gates. They perform the Boolean functions or in positive logic.
The SN54ALS27A and SN54AS27 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS27A and SN74AS27 are characterized for operation from 0°C to 70°C.