封裝資訊
封裝 | 引腳 PDIP (N) | 14 |
作業溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送包裝 25 | TUBE |
SN74AHC132 的特色
- Operating range 2V to 5.5V VCC
- Operation from very slow input transitions
- Temperature-compensated threshold levels
- High noise immunity
- Same pinouts as SNx4AHC00
- Latch-up performance exceeds 250mAper JESD 17
- ESD protection exceeds JESD 22
- 2000V human-body model
- 1000V charged-device model
SN74AHC132 的說明
The SN7AHC132 device is a quadruple positive-NAND gate designed for 2V to 5.5V VCC operation. This device performs the Boolean functionY = A × B or Y = A + B in positive logic.
Schmitt-trigger inputs provide added noise immunity and support for slow input signal transitions.