封裝資訊
封裝 | 引腳 SSOP (DB) | 14 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 2,000 | LARGE T&R |
SN74AHCT132 的特色
- Operating range of 4.5 V to 5.5 V
- Low power consumption, 10-µA maximum I CC
- ±8-mA output drive at 5 V
- Operation from very slow input transitions
- Temperature-compensated threshold levels
- High noise immunity
- Same pinouts as ’AHCT00
- Latch-up performance exceeds 250 mA per JESD 17
SN74AHCT132 的說明
The ’AHCT132 devices are quadruple positive-NAND gates. These devices perform the Boolean function Y = A • B or Y = A + B in positive logic.
Each circuit functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive- and negative-going signals. These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.