封裝資訊
封裝 | 引腳 SOIC (D) | 14 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 50 | TUBE |
SN74AHCT32 的特色
- Inputs are TTL-voltage compatible
- Latch-up performance exceeds 250 mA per JESD 17
- ESD protection exceeds JESD 22
- 2000-V Human-Body Model
- 200-V Machine Model
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters
SN74AHCT32 的說明
The SNx4AHCT32 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A × B or Y = A + B in positive logic.