封裝資訊
封裝 | 引腳 SSOP (DB) | 14 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 2,000 | LARGE T&R |
SN74HC132 的特色
- Buffered inputs
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC132 的說明
This device contains four independent 2-input NAND gates. Each gate performs the Boolean function Y = A ● B in positive logic.