封裝資訊
封裝 | 引腳 SOIC (D) | 14 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 2,500 | LARGE T&R |
SN74HC86-Q1 的特色
- AEC-Q100 Qualified for automotive applications:
- Device temperature grade 1:
–40°C to +125°C, TA
- Device temperature grade 1:
- Buffered inputs
- Positive and negative input clamp diodes
- Wide operating voltage range: 2 V to 6 V
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
SN74HC86-Q1 的說明
This device contains four independent 2-input XOR gates. Each gate performs the Boolean function Y = A ⊕ B in positive logic.