封裝資訊
封裝 | 引腳 TSSOP (PW) | 16 |
作業溫度範圍 (°C) -40 to 85 |
包裝數量 | 運送包裝 2,000 | LARGE T&R |
SN74LV138A 的特色
- VCC operation of 2 V to 5.5 V
- Maximum tpd of 9.5 ns at 5 V
- Typical VOLP (output ground bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
- Typical VOHV (output VOH undershoot) >2.3 V at VCC = 3.3 V, TA = 25°C
- Support mixed-mode voltage operation on all ports
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
SN74LV138A 的說明
The SN74LV138A device is 3-line to 8-line decoders/demultiplexers designed for 2 V to 5.5 V VCC operation.
The conditions at the binary-select inputs (A0, A1, A2) and the three enable inputs (G2, G0, G1) select one of eight output lines. The two active-low (G0, G1) and one active-high (G2) enable inputs reduce the need for external gates or inverters when expanding.