封裝資訊
封裝 | 引腳 VQFNP (RTD) | 64 |
作業溫度範圍 (°C) -20 to 85 |
包裝數量 | 運送包裝 2,000 | LARGE T&R |
TDES960 的特色
-
Quad 4.16-Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously
- Supports 2-Megapixel Sensors With Full HD 1080p Resolution at 60-Hz Frame Rate
- Device Temperature Range: –20℃ to +85℃ Ambient Operating Temperature
- Precise Multi-Camera Synchronization
- MIPI D-PHY Version 1.2 / CSI-2 Version
1.3 Compliant
- 2 × MIPI CSI-2 Output Ports
- Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
- CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.5 Gbps / 1.6 Gbps per Data Lane
- Port Replication Mode
- Ultra-Low Data and Control Path Latency
- Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
- Adaptive Receive Equalization
- Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
- Flexible GPIOs for Sensor Synchronization and Diagnostics
-
Compatible With TSER953 Serializer
- Internal Programmable Precision Frame Sync Generator
- Line Fault Detection and Advanced Diagnostics
TDES960 的說明
The TDES960 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through a V 3Link interface. When paired with a TSER953 serializer, the TDES960 receives data from sensors such as imagers supporting full HD 1080p/2MP resolution at 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output for data-logging and parallel processing.
The TDES960 includes four V 3Link deserializers, each enabling a connection through cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.
Each of the V 3Link interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.
The TDES960 is offered in a cost-effective and space-saving 64-pin VQFN package.